Item # |
Connection Type |
Tube O.D. |
BSPT Thread |
A |
C |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| FBZ 2-1/8K | N/A CPI™ to BSPT | N/A 2.0 mm | N/A 1/8 | N/A 29.7 mm | N/A 15.3 mm | N/A 9.7 mm | N/A 12.0 mm |
| FBZ 3-1/8K | N/A CPI™ to BSPT | N/A 3.0 mm | N/A 1/8 | N/A 29.7 mm | N/A 15.3 mm | N/A 9.7 mm | N/A 12.0 mm |
| FBZ 3-1/4K | N/A CPI™ to BSPT | N/A 3.0 mm | N/A 1/4 | N/A 35.3 mm | N/A 15.3 mm | N/A 14.5 mm | N/A 14.0 mm |
| FBZ 4-1/8K | N/A CPI™ to BSPT | N/A 4.0 mm | N/A 1/8 | N/A 31.2 mm | N/A 16.1 mm | N/A 9.7 mm | N/A 12.0 mm |
| FBZ 4-1/4K | N/A CPI™ to BSPT | N/A 4.0 mm | N/A 1/4 | N/A 36.3 mm | N/A 16.1 mm | N/A 14.5 mm | N/A 14.0 mm |
| FBZ 6-1/8K | N/A CPI™ to BSPT | N/A 6.0 mm | N/A 1/8 | N/A 32.9 mm | N/A 17.7 mm | N/A 9.7 mm | N/A 14.0 mm |
| FBZ 6-1/4K | N/A CPI™ to BSPT | N/A 6.0 mm | N/A 1/4 | N/A 40.0 mm | N/A 17.7 mm | N/A 14.5 mm | N/A 14.0 mm |
| FBZ 6-3/8K | N/A CPI™ to BSPT | N/A 6.0 mm | N/A 3/8 | N/A 38.5 mm | N/A 17.7 mm | N/A 14.5 mm | N/A 18.0 mm |
| FBZ 6-1/2K | N/A CPI™ to BSPT | N/A 6.0 mm | N/A 1/2 | N/A 45.6 mm | N/A 17.7 mm | N/A 19.2 mm | N/A 22.0 mm |
| FBZ 8-1/8K | N/A CPI™ to BSPT | N/A 8.0 mm | N/A 1/8 | N/A 33.9 mm | N/A 18.6 mm | N/A 9.7 mm | N/A 15.0 mm |
| FBZ 8-1/4K | N/A CPI™ to BSPT | N/A 8.0 mm | N/A 1/4 | N/A 38.7 mm | N/A 18.6 mm | N/A 14.5 mm | N/A 15.0 mm |
| FBZ 8-3/8K | N/A CPI™ to BSPT | N/A 8.0 mm | N/A 3/8 | N/A 39.3 mm | N/A 18.6 mm | N/A 14.5 mm | N/A 18.0 mm |
| FBZ 8-1/2K | N/A CPI™ to BSPT | N/A 8.0 mm | N/A 1/2 | N/A 45.6 mm | N/A 18.6 mm | N/A 19.2 mm | N/A 22.0 mm |
| FBZ 10-1/8K | N/A CPI™ to BSPT | N/A 10.0 mm | N/A 1/8 | N/A 36.2 mm | N/A 19.5 mm | N/A 9.7 mm | N/A 18.0 mm |
| FBZ 10-1/4K | N/A CPI™ to BSPT | N/A 10.0 mm | N/A 1/4 | N/A 40.9 mm | N/A 19.5 mm | N/A 14.5 mm | N/A 18.0 mm |
| FBZ 10-3/8K | N/A CPI™ to BSPT | N/A 10.0 mm | N/A 3/8 | N/A 40.9 mm | N/A 19.5 mm | N/A 14.5 mm | N/A 18.0 mm |
| FBZ 10-1/2K | N/A CPI™ to BSPT | N/A 10.0 mm | N/A 1/2 | N/A 46.5 mm | N/A 19.5 mm | N/A 19.2 mm | N/A 22.0 mm |
| FBZ 12-1/4K | N/A CPI™ to BSPT | N/A 12.0 mm | N/A 1/4 | N/A 43.4 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 22.0 mm |
| FBZ 12-3/8K | N/A CPI™ to BSPT | N/A 12.0 mm | N/A 3/8 | N/A 43.4 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 22.0 mm |
| FBZ 12-1/2K | N/A CPI™ to BSPT | N/A 12.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 22.0 mm |
| FBZ 12-3/4K | N/A CPI™ to BSPT | N/A 12.0 mm | N/A 3/4 | N/A 49.5 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |
| FBZ 15-1/2K | N/A CPI™ to BSPT | N/A 15.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 24.0 mm |
| FBZ 16-3/8K | N/A CPI™ to BSPT | N/A 16.0 mm | N/A 3/8 | N/A 44.2 mm | N/A 22.0 mm | N/A 14.5 mm | N/A 24.0 mm |
| FBZ 16-1/2K | N/A CPI™ to BSPT | N/A 16.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 24.0 mm |
| FBZ 16-3/4K | N/A CPI™ to BSPT | N/A 16.0 mm | N/A 3/4 | N/A 49.5 mm | N/A 22.0 mm | N/A 19.2 mm | N/A 27.0 mm |