Item # |
Connection Type |
BSPT Thread |
A |
C |
R |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|
| 2-2K FBZ | N/A CPI™ to BSPT | N/A 1/8 | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A 7/16 in | N/A .19 in |
| 2-4K FBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.40 in | N/A .60 in | N/A .56 in | N/A 9/16 in | N/A .19 in |
| 4-2K FBZ | N/A CPI™ to BSPT | N/A 1/8 | N/A 1.30 in | N/A .70 in | N/A .38 in | N/A 1/2 in | N/A .19 in |
| 4-4K FBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.50 in | N/A .70 in | N/A .56 in | N/A 9/16 in | N/A .19 in |
| 4-6K FBZ | N/A CPI™ to BSPT | N/A 3/8 | N/A 1.52 in | N/A .70 in | N/A .56 in | N/A 11/16 in | N/A .19 in |
| 4-8K FBZ | N/A CPI™ to BSPT | N/A 1/2 | N/A 1.77 in | N/A .70 in | N/A .75 in | N/A 7/8 in | N/A .19 in |
| 5-2K FBZ | N/A CPI™ to BSPT | N/A 1/8 | N/A 1.34 in | N/A .73 in | N/A .38 in | N/A 9/16 in | N/A .19 in |
| 5-4K FBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.52 in | N/A .73 in | N/A .56 in | N/A 9/16 in | N/A .19 in |
| 6-2K FBZ | N/A CPI™ to BSPT | N/A 1/8 | N/A 1.39 in | N/A .76 in | N/A .38 in | N/A 5/8 in | N/A .19 in |
| 6-4K FBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 5/8 in | N/A .28 in |
| 6-6K FBZ | N/A CPI™ to BSPT | N/A 3/8 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 11/16 in | N/A .28 in |
| 6-8K FBZ | N/A CPI™ to BSPT | N/A 1/2 | N/A 1.82 in | N/A .76 in | N/A .75 in | N/A 7/8 in | N/A .28 in |
| 8-4K FBZ | N/A CPI™ to BSPT | N/A 1/4 | N/A 1.69 in | N/A .87 in | N/A .56 in | N/A 13/16 in | N/A .28 in |
| 8-6K FBZ | N/A CPI™ to BSPT | N/A 3/8 | N/A 1.69 in | N/A .87 in | N/A .56 in | N/A 13/16 in | N/A .38 in |
| 8-8K FBZ | N/A CPI™ to BSPT | N/A 1/2 | N/A 1.91 in | N/A .87 in | N/A .75 in | N/A 7/8 in | N/A .41 in |
| 2MSC2K | N/A A-LOK® to BSPT | N/A 1/8 | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A 7/16 in | N/A .19 in |
| 2MSC4K | N/A A-LOK® to BSPT | N/A 1/4 | N/A 1.40 in | N/A .60 in | N/A .56 in | N/A 9/16 in | N/A .19 in |
| 4MSC2K | N/A A-LOK® to BSPT | N/A 1/8 | N/A 1.30 in | N/A .70 in | N/A .38 in | N/A 1/2 in | N/A .19 in |
| 4MSC4K | N/A A-LOK® to BSPT | N/A 1/4 | N/A 1.50 in | N/A .70 in | N/A .56 in | N/A 9/16 in | N/A .19 in |
| 4MSC6K | N/A A-LOK® to BSPT | N/A 3/8 | N/A 1.52 in | N/A .70 in | N/A .56 in | N/A 11/16 in | N/A .19 in |
| 4MSC8K | N/A A-LOK® to BSPT | N/A 1/2 | N/A 1.77 in | N/A .70 in | N/A .75 in | N/A 7/8 in | N/A .19 in |
| 5MSC2K | N/A A-LOK® to BSPT | N/A 1/8 | N/A 1.34 in | N/A .73 in | N/A .38 in | N/A 9/16 in | N/A .19 in |
| 5MSC4K | N/A A-LOK® to BSPT | N/A 1/4 | N/A 1.52 in | N/A .73 in | N/A .56 in | N/A 9/16 in | N/A .19 in |
| 6MSC2K | N/A A-LOK® to BSPT | N/A 1/8 | N/A 1.39 in | N/A .76 in | N/A .38 in | N/A 5/8 in | N/A .19 in |
| 6MSC4K | N/A A-LOK® to BSPT | N/A 1/4 | N/A 1.57 in | N/A .76 in | N/A .56 in | N/A 5/8 in | N/A .28 in |