| Pressure | N/A 15000 psi | 
| Connection | N/A 3/8 MPI™ | 
| Orifice | N/A .219 in | 
| Rated Cv | N/A 1.2 | 
| A | N/A 2.50 in | 
| B | N/A 1.25 in | 
| C | N/A .63 in | 
| D | N/A 1.19 in | 
| E | N/A 2.57 in | 
| F | N/A 3.00 in | 
| G11 | N/A .22 in | 
| H2 | N/A 5.00 in | 
| M | N/A .63 in | 
| N | N/A .38 in | 
| Block Thickness | N/A 1.00 in | 
| "B" Stem Repair Kit | N/A RSM607 | 
| "R" Stem Repair Kit | N/A RSM608 | 
| Features | N/A | 
| Parker MPI™ Connection Benefits | N/A
                                                                                          MPI™ Connections are designed for both liquids and gases. They
can be used on MPI™ 1/8th Hard tubing, Autoclave Engineers
Medium Pressure Tubing, or Thick Wall Instrumentation Tubing in
both 316 SS and 2507 Super Duplex materials. | 
