| Items |
1-2 ZHBA5 Male Connector to O-Ring Straight Thread for fractional tube |
2-2 ZHBA5 Male Connector to O-Ring Straight Thread for fractional tube |
3-3 ZHBA5 Male Connector to O-Ring Straight Thread for fractional tube |
4-4 ZHBA5 Male Connector to O-Ring Straight Thread for fractional tube |
5-5 ZHBA5 Male Connector to O-Ring Straight Thread for fractional tube |
|||||
| Connection Type | N/A CPI™ to Straight Thread | |||||||||
| Straight Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 7/16-20 | N/A 1/2-20 | |||||
| A | N/A 1.06 in | N/A 1.29 in | N/A 1.35 in | N/A 1.51 in | N/A 1.61 in | |||||
| C | N/A .43 in | N/A .60 in | N/A .64 in | N/A .70 in | N/A .73 in | |||||
| R | N/A .34 in | N/A .34 in | N/A .38 in | N/A .41 in | N/A .44 in | |||||
| X Dia. | N/A .55 in | N/A .55 in | N/A .62 in | N/A .74 in | N/A .86 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 2-011 | N/A 2-011 | N/A 2-012 | N/A 2-111 | N/A 2-112 | |||||
|
|
||||||||||