| Items |
2-2 ZEBW Socket Weld Elbow for fractional tube |
3-3 ZEBW Socket Weld Elbow for fractional tube |
4-4 ZEBW Socket Weld Elbow for fractional tube |
6-6 ZEBW Socket Weld Elbow for fractional tube |
8-8 ZEBW Socket Weld Elbow for fractional tube |
|||||
| Connection Type | N/A CPI™ x Socket Weld | |||||||||
| C | N/A .92 in | N/A .98 in | N/A 1.06 in | N/A 1.31 in | N/A 1.42 in | |||||
| L | N/A .66 in | N/A .72 in | N/A .78 in | N/A 1.02 in | N/A 1.02 in | |||||
| H | N/A .63 in | N/A .69 in | N/A .84 in | N/A 1.08 in | N/A 1.14 in | |||||
| P | N/A .16 in | N/A .20 in | N/A .25 in | N/A .34 in | N/A .41 in | |||||
| X | N/A .38 in | N/A .44 in | N/A .50 in | N/A .63 in | N/A .76 in | |||||
| W HEX | N/A 5/16 in | N/A 7/16 in | N/A 9/16 in | N/A 3/4 in | N/A 3/4 in | |||||
|
|
||||||||||