| Items |
2-1 ZHCZ Column End Fitting - (without Frit) for fractional tube |
4-1 ZHCZ Column End Fitting - (without Frit) for fractional tube |
6-1 ZHCZ Column End Fitting - (without Frit) for fractional tube |
2-1 ZHLZ Column End Fitting - (without Frit) for fractional tube |
4-1 ZHLZ Column End Fitting - (without Frit) for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A A-LOK® to A-LOK® | N/A A-LOK® to A-LOK® | |||||
| T1 Tube O.D. | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/8 in | N/A 1/4 in | |||||
| T2 Tube O.D. | N/A 1/16 in | |||||||||
| A | N/A 1.21 in | N/A 1.35 in | N/A 1.44 in | N/A 1.21 in | N/A 1.35 in | |||||
| C1 | N/A .60 in | N/A .70 in | N/A .76 in | N/A .60 in | N/A .70 in | |||||
| C2 | N/A .43 in | |||||||||
| W HEX | N/A 7/16 in | N/A 1/2 in | N/A 5/8 in | N/A 7/16 in | N/A 1/2 in | |||||
| Internal Opening | N/A .02 in | |||||||||
| Internal Volume | N/A 2.1 x 10-3cc | N/A 2.1 x 10-3cc | N/A 2.3 x 10-3cc | N/A 2.1 x 10-3cc | N/A 2.1 x 10-3cc | |||||
|
|
||||||||||