| Items |   4-4 P2T2 Push-Lok to Tube Adapter for fractional tube |   6-6 P2T2 Push-Lok to Tube Adapter for fractional tube |   8-8 P2T2 Push-Lok to Tube Adapter for fractional tube |   4P2TU4 Push-Lok to Tube Adapter for fractional tube |   6P2TU6 Push-Lok to Tube Adapter for fractional tube | |||||
| Connection Type | N/A Push-Lok to Tube | |||||||||
| T1 Tube O.D. | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 1/4 in | N/A 3/8 in | |||||
| T2 Hose Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 1/4 in | N/A 3/8 in | |||||
| A | N/A 1.80 in | N/A 2.02 in | N/A 2.42 in | N/A 1.80 in | N/A 2.02 in | |||||
| K | N/A .64 in | N/A .72 in | N/A .98 in | N/A .64 in | N/A .72 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 11/16 in | N/A 7/16 in | N/A 9/16 in | |||||
|  | ||||||||||