| Items |
1-2 T2HF NPT Tube End Male Adapter for fractional tube |
2-2 T2HF NPT Tube End Male Adapter for fractional tube |
2-4 T2HF NPT Tube End Male Adapter for fractional tube |
3-2 T2HF NPT Tube End Male Adapter for fractional tube |
3-4 T2HF NPT Tube End Male Adapter for fractional tube |
|||||
| Connection Type | N/A Tube to NPT | |||||||||
| Tube O.D. | N/A 1/16 in | N/A 1/8 in | N/A 1/8 in | N/A 3/16 in | N/A 3/16 in | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 1.00 in | N/A 1.16 in | N/A 1.38 in | N/A 1.20 in | N/A 1.42 in | |||||
| R | N/A .38 in | N/A .38 in | N/A .56 in | N/A .38 in | N/A .56 in | |||||
| K | N/A .38 in | N/A .54 in | N/A .54 in | N/A .58 in | N/A .58 in | |||||
| W HEX | N/A 7/16 in | N/A 7/16 in | N/A 9/16 in | N/A 7/16 in | N/A 9/16 in | |||||
| Bore | N/A .03 in | N/A .08 in | N/A .08 in | N/A .12 in | N/A .12 in | |||||
|
|
||||||||||