| Items |   T2HF 3-1/8 NPT Male Adapter for metric tube |   T2HF 4-1/8 NPT Male Adapter for metric tube |   T2HF 6-1/8 NPT Male Adapter for metric tube |   T2HF 6-1/4 NPT Male Adapter for metric tube |   T2HF 6-3/8 NPT Male Adapter for metric tube | |||||
| Connection Type | N/A Tube to NPT | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 3/8 | |||||
| A | N/A 29.4 mm | N/A 29.4 mm | N/A 31.0 mm | N/A 35.7 mm | N/A 36.5 mm | |||||
| K | N/A 13.5 mm | N/A 14.3 mm | N/A 15.9 mm | N/A 15.9 mm | N/A 16.1 mm | |||||
| R | N/A 9.7 mm | N/A 9.7 mm | N/A 9.7 mm | N/A 14.5 mm | N/A 14.5 mm | |||||
| W HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 18.0 mm | |||||
| Bore | N/A 1.8 mm | N/A 2.0 mm | N/A 4.0 mm | N/A 4.0 mm | N/A 3.0 mm | |||||
|  | ||||||||||