| Items |   4MP7-MADBB6LPK-V-SS MADBB Double Block and Bleed Ball Valves |   6MP7-MADBB6LPK-V-SS MADBB Double Block and Bleed Ball Valves |   8MP7-MADBB6LPK-V-SS MADBB Double Block and Bleed Ball Valves |   9MP7-MADBB6LPK-V-SS MADBB Double Block and Bleed Ball Valves |   12MP7-MADBB10LPK-V-SS MADBB Double Block and Bleed Ball Valves | |||||
| Connection | N/A 1/4 MPI™ | N/A 3/8 MPI™ | N/A 1/2 MPI™ | N/A 9/16 MPI™ | N/A 3/4 MPI™ | |||||
| Orifice Size | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 5/8 in | |||||
| Operating Pressure [Max] | N/A 15000 psi | |||||||||
| ORIFICE | N/A .13 in | N/A .25 in | N/A .31 in | N/A .32 in | N/A .53 in | |||||
| Cv | N/A .34 | N/A 1.80 | N/A 2.10 | N/A 2.40 | N/A 6.40 | |||||
| A | N/A 7.14 in | N/A 7.14 in | N/A 7.14 in | N/A 7.14 in | N/A 13.02 in | |||||
| B | N/A 11.17 in | N/A 11.17 in | N/A 11.17 in | N/A 11.17 in | N/A 15.40 in | |||||
| C | N/A 6.00 in | N/A 6.00 in | N/A 6.00 in | N/A 6.00 in | N/A 10.50 in | |||||
| D | N/A 1.50 in | N/A 1.50 in | N/A 1.50 in | N/A 1.50 in | N/A 2.66 in | |||||
| E | N/A 12.98 in | N/A 12.98 in | N/A 12.98 in | N/A 12.98 in | N/A 27.45 in | |||||
| F | N/A 1.38 in | N/A 1.38 in | N/A 1.38 in | N/A 1.38 in | N/A 2.53 in | |||||
| G | N/A 5.00 in | N/A 5.00 in | N/A 5.00 in | N/A 5.00 in | N/A 8.69 in | |||||
| H | N/A 3.00 in | N/A 3.00 in | N/A 3.00 in | N/A 3.00 in | N/A 5.25 in | |||||
| J | N/A .41 in | N/A .41 in | N/A .41 in | N/A .41 in | N/A .72 in | |||||
| K | N/A .28 in | N/A .28 in | N/A .28 in | N/A .28 in | N/A .41 in | |||||
| L | N/A 3.19 in | N/A 3.19 in | N/A 3.19 in | N/A 3.19 in | N/A 5.25 in | |||||
| M | N/A 2.38 in | N/A 2.38 in | N/A 2.38 in | N/A 2.38 in | N/A 3.81 in | |||||
| N Vent. Connection | N/A .65 in | N/A .65 in | N/A .65 in | N/A .65 in | N/A 1.75 in | |||||
| O | N/A .50 in | N/A .50 in | N/A .50 in | N/A .50 in | N/A .91 in | |||||
| Block Thickness | N/A 1.75 in | N/A 1.75 in | N/A 1.75 in | N/A 1.75 in | N/A 3.00 in | |||||
|  | ||||||||||