| Items |
MAB4L-FC MAB Series Actuators - Pneumatic |
MAB6L-FC MAB Series Actuators - Pneumatic |
MAB8L-FC MAB Series Actuators - Pneumatic |
MAB12L-FC MAB Series Actuators - Pneumatic |
MAB3XD-FC MAB Series Actuators - Pneumatic |
|||||
| A | N/A 6.85 in | N/A 7.28 in | N/A 9.38 in | N/A 17.30 in | N/A 6.85 in | |||||
| B | N/A 3.20 in | N/A 3.86 in | N/A 4.62 in | N/A 8.00 in | N/A 3.20 in | |||||
| C | N/A 2.50 in | N/A 3.00 in | N/A 3.00 in | N/A 5.00 in | N/A 3.00 in | |||||
| D | N/A 1.25 in | N/A 1.50 in | N/A 1.50 in | N/A 2.50 in | N/A 1.50 in | |||||
| E | N/A 1.00 in | N/A 1.50 in | N/A 2.00 in | N/A 3.25 in | N/A 1.00 in | |||||
| F | N/A .50 in | N/A .75 in | N/A 1.00 in | N/A 1.63 in | N/A .50 in | |||||
| G | N/A .28 in | N/A .34 in | N/A .53 in | N/A .53 in | N/A .28 in | |||||
| H | N/A 1.30 in | N/A 1.59 in | N/A 2.00 in | N/A 3.54 in | N/A 1.30 in | |||||
| I | N/A 2.50 in | N/A 3.00 in | N/A 3.00 in | N/A 5.00 in | N/A 3.00 in | |||||
| J | N/A 1.88 in | N/A 2.10 in | N/A 2.48 in | N/A 3.57 in | N/A 1.88 in | |||||
|
|
||||||||||