| Items |
DBZ 6-1/8 NPT Female Elbow for metric tube |
DBZ 6-1/4 NPT Female Elbow for metric tube |
DBZ 8-1/8 NPT Female Elbow for metric tube |
DBZ 8-1/4 NPT Female Elbow for metric tube |
DBZ 10-1/4 NPT Female Elbow for metric tube |
|||||
| Connection Type | N/A CPI™ to FNPT | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/4 | |||||
| C | N/A 27.0 mm | N/A 29.8 mm | N/A 28.8 mm | N/A 30.6 mm | N/A 33.5 mm | |||||
| H | N/A 19.0 mm | N/A 22.4 mm | N/A 19.1 mm | N/A 22.4 mm | N/A 22.4 mm | |||||
| L | N/A 19.6 mm | N/A 22.4 mm | N/A 21.3 mm | N/A 23.1 mm | N/A 25.9 mm | |||||
| W HEX | N/A 1/2 in | N/A 11/16 in | N/A 9/16 in | N/A 11/16 in | N/A 13/16 in | |||||
|
|
||||||||||