| Items |
1-1 DBZ NPT Female Elbow for fractional tube |
1-2 DBZ NPT Female Elbow for fractional tube |
2-2 DBZ NPT Female Elbow for fractional tube |
2-4 DBZ NPT Female Elbow for fractional tube |
3-2 DBZ NPT Female Elbow for fractional tube |
|||||
| Connection Type | N/A CPI™ to FNPT | |||||||||
| NPT Pipe Thread | N/A 1/16 | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| C | N/A .75 in | N/A .79 in | N/A .97 in | N/A 1.10 in | N/A 1.00 in | |||||
| H | N/A .50 in | N/A .75 in | N/A .75 in | N/A .88 in | N/A .75 in | |||||
| L | N/A .60 in | N/A .64 in | N/A .71 in | N/A .84 in | N/A .74 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 9/16 in | N/A 3/4 in | N/A 9/16 in | |||||
|
|
||||||||||