| Items |
OBZ 6-6-1/8 NPT Female Branch Tee for metric tube |
OBZ 6-6-1/4 NPT Female Branch Tee for metric tube |
OBZ 8-8-1/8 NPT Female Branch Tee for metric tube |
OBZ 10-10-1/4 NPT Female Branch Tee for metric tube |
OBZ 12-12-1/8 NPT Female Branch Tee for metric tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x FNPT | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| A | N/A 54.0 mm | N/A 59.4 mm | N/A 60.4 mm | N/A 67.0 mm | N/A 71.6 mm | |||||
| C | N/A 27.0 mm | N/A 29.7 mm | N/A 30.2 mm | N/A 33.5 mm | N/A 35.8 mm | |||||
| H | N/A 19.1 mm | N/A 22.4 mm | N/A 19.1 mm | N/A 22.4 mm | N/A 22.4 mm | |||||
| L | N/A 19.6 mm | N/A 22.4 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 25.9 mm | |||||
| W HEX | N/A 1/2 in | N/A 11/16 in | N/A 5/8 in | N/A 13/16 in | N/A 13/16 in | |||||
|
|
||||||||||