| Items |
GBZ 3-1/8K BSP Taper Female Connector for metric tube |
GBZ 6-1/8K BSP Taper Female Connector for metric tube |
GBZ 6-1/4K BSP Taper Female Connector for metric tube |
GBZ 6-3/8K BSP Taper Female Connector for metric tube |
GBZ 6-1/2K BSP Taper Female Connector for metric tube |
|||||
| Connection Type | N/A CPI™ to FBSPT | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | |||||
| BSPT Thread | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | |||||
| A | N/A 29.2 mm | N/A 31.3 mm | N/A 35.8 mm | N/A 37.6 mm | N/A 42.5 mm | |||||
| C | N/A 15.3 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 17.7 mm | |||||
| W HEX | N/A 14.0 mm | N/A 14.0 mm | N/A 19.0 mm | N/A 22.0 mm | N/A 27.0 mm | |||||
|
|
||||||||||