| Items |
4-2K GBZ BSP Taper Female Connector for fractional tube |
4-4K GBZ BSP Taper Female Connector for fractional tube |
4-6K GBZ BSP Taper Female Connector for fractional tube |
4-8K GBZ BSP Taper Female Connector for fractional tube |
6-4K GBZ BSP Taper Female Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ to FBSPT | |||||||||
| BSPT Thread | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 1/4 | |||||
| A | N/A 1.24 in | N/A 1.42 in | N/A 1.49 in | N/A 1.68 in | N/A 1.48 in | |||||
| C | N/A .70 in | N/A .70 in | N/A .70 in | N/A .70 in | N/A .76 in | |||||
| W HEX | N/A 9/16 in | N/A 3/4 in | N/A 7/8 in | N/A 1 1/16 in | N/A 3/4 in | |||||
| Bore | N/A .19 in | N/A .19 in | N/A .19 in | N/A .19 in | N/A .28 in | |||||
|
|
||||||||||