| Items |
RBZ 6-1/8-6 NPT Male Run Tee for metric tube |
RBZ 6-1/4-6 NPT Male Run Tee for metric tube |
RBZ 8-1/8-8 NPT Male Run Tee for metric tube |
RBZ 8-1/4-8 NPT Male Run Tee for metric tube |
RBZ 10-1/4-10 NPT Male Run Tee for metric tube |
|||||
| Connection Type | N/A CPI™ x NPT x CPI™ | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/4 | |||||
| A | N/A 45.7 mm | N/A 50.4 mm | N/A 50.7 mm | N/A 55.3 mm | N/A 61.9 mm | |||||
| C | N/A 26.8 mm | N/A 26.8 mm | N/A 29.9 mm | N/A 29.9 mm | N/A 33.5 mm | |||||
| H | N/A 18.9 mm | N/A 23.6 mm | N/A 20.8 mm | N/A 25.4 mm | N/A 28.4 mm | |||||
| L | N/A 19.5 mm | N/A 19.5 mm | N/A 22.4 mm | N/A 22.4 mm | N/A 25.9 mm | |||||
| R | N/A 9.7 mm | N/A 14.5 mm | N/A 9.7 mm | N/A 14.5 mm | N/A 14.5 mm | |||||
| W HEX | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 13/16 in | |||||
|
|
||||||||||