| Items |
4-4R-ED FBZ BSPP Male Connector with ED Seal for fractional tube |
4-8R-ED FBZ BSPP Male Connector with ED Seal for fractional tube |
6-6R-ED FBZ BSPP Male Connector with ED Seal for fractional tube |
8-4R-ED FBZ BSPP Male Connector with ED Seal for fractional tube |
8-6R-ED FBZ BSPP Male Connector with ED Seal for fractional tube |
|||||
| Connection Type | N/A CPI™ to BSPP | |||||||||
| BSPP Thread | N/A 1/4 | N/A 1/2 | N/A 3/8 | N/A 1/4 | N/A 3/8 | |||||
| A | N/A 1.48 in | N/A 1.76 in | N/A 1.60 in | N/A 1.69 in | N/A 1.69 in | |||||
| C | N/A .70 in | N/A .70 in | N/A .76 in | N/A .87 in | N/A .87 in | |||||
| R | N/A .47 in | N/A .55 in | N/A .47 in | N/A .47 in | N/A .47 in | |||||
| X | N/A .74 in | N/A 1.04 in | N/A .86 in | N/A .74 in | N/A .86 in | |||||
| W HEX | N/A 3/4 in | N/A 1 1/16 in | N/A 7/8 in | N/A 13/16 in | N/A 7/8 in | |||||
| Bore | N/A .19 in | N/A .19 in | N/A .28 in | N/A .25 in | N/A .31 in | |||||
|
|
||||||||||