| Items |
FBZ 2-1/8R BSPP Male Connector for metric tube |
FBZ 3-1/8R BSPP Male Connector for metric tube |
FBZ 3-1/4R BSPP Male Connector for metric tube |
FBZ 6-1/8R BSPP Male Connector for metric tube |
FBZ 6-1/4R BSPP Male Connector for metric tube |
|||||
| Connection Type | N/A CPI™ to BSPP | |||||||||
| Tube O.D. | N/A 2.0 mm | N/A 3.0 mm | N/A 3.0 mm | N/A 6.0 mm | N/A 6.0 mm | |||||
| BSPP Thread | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 28.4 mm | N/A 30.0 mm | N/A 35.3 mm | N/A 32.5 mm | N/A 37.7 mm | |||||
| C | N/A 15.3 mm | N/A 15.3 mm | N/A 15.3 mm | N/A 17.7 mm | N/A 17.7 mm | |||||
| R | N/A 7.1 mm | N/A 7.1 mm | N/A 11.2 mm | N/A 7.1 mm | N/A 11.2 mm | |||||
| X | N/A 14.0 mm | N/A 13.7 mm | N/A 17.8 mm | N/A 13.7 mm | N/A 17.8 mm | |||||
| W HEX | N/A 13.7 mm | N/A 14.0 mm | N/A 19.0 mm | N/A 14.0 mm | N/A 19.0 mm | |||||
|
|
||||||||||