| Items |
2-2 B2HT2 Barbed Connector to Tube Adapter for fractional tube |
2-4 B2HT2 Barbed Connector to Tube Adapter for fractional tube |
4-4 B2HT2 Barbed Connector to Tube Adapter for fractional tube |
6-6 B2HT2 Barbed Connector to Tube Adapter for fractional tube |
2B2TU2 Barbed Connector to Tube Adapter for fractional tube |
|||||
| Connection Type | N/A Barbed Connector to Tube | |||||||||
| T1 Tube I.D. | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/8 in | |||||
| T2 Tube O.D. | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 1/8 in | |||||
| A | N/A 1.16 in | N/A 1.26 in | N/A 1.64 in | N/A 1.75 in | N/A 1.16 in | |||||
| E Bore | N/A .08 in | N/A .08 in | N/A .16 in | N/A .16 in | N/A .08 in | |||||
| H | N/A .53 in | N/A .64 in | N/A .64 in | N/A .72 in | N/A .53 in | |||||
| K | N/A .41 in | N/A .41 in | N/A .78 in | N/A .88 in | N/A .41 in | |||||
| W HEX | N/A 5/16 in | N/A 3/8 in | N/A 3/8 in | N/A 7/16 in | N/A 5/16 in | |||||
|
|
||||||||||