| Items |
2-2 T2HOA5 Tube End to O-Ring Straight Thread for fractional tube |
3-3 T2HOA5 Tube End to O-Ring Straight Thread for fractional tube |
4-4 T2HOA5 Tube End to O-Ring Straight Thread for fractional tube |
5-5 T2HOA5 Tube End to O-Ring Straight Thread for fractional tube |
6-6 T2HOA5 Tube End to O-Ring Straight Thread for fractional tube |
|||||
| Connection Type | N/A Tube x Straight Thread | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| Straight Thread Size | N/A 5/16-24 | N/A 3/8-24 | N/A 7/16-20 | N/A 1/2-20 | N/A 9/16-18 | |||||
| A | N/A 1.22 in | N/A 1.38 in | N/A 1.55 in | N/A 1.64 in | N/A 1.70 in | |||||
| K | N/A .53 in | N/A .56 in | N/A .63 in | N/A .66 in | N/A .69 in | |||||
| R | N/A .34 in | N/A .38 in | N/A .41 in | N/A .44 in | N/A .44 in | |||||
| X Dia. | N/A .55 in | N/A .62 in | N/A .74 in | N/A .86 in | N/A .93 in | |||||
| W HEX | N/A 9/16 in | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 15/16 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 2-011 | N/A 2-012 | N/A 2-111 | N/A 2-112 | N/A 2-113 | |||||
|
|
||||||||||