| Items |
4-4 C5BZ Male SAE Straight Thread Elbow for fractional tube |
6-6 C5BZ Male SAE Straight Thread Elbow for fractional tube |
8-8 C5BZ Male SAE Straight Thread Elbow for fractional tube |
12-12 C5BZ Male SAE Straight Thread Elbow for fractional tube |
16-16 C5BZ Male SAE Straight Thread Elbow for fractional tube |
|||||
| Connection Type | N/A CPI™ to Straight Thread | |||||||||
| Straight Thread Size | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | N/A 1 1/16-12 | N/A 1 5/16-12 | |||||
| C | N/A 1.12 in | N/A 1.26 in | N/A 1.48 in | N/A 1.63 in | N/A 1.91 in | |||||
| H | N/A 1.18 in | N/A 1.27 in | N/A 1.48 in | N/A 1.92 in | N/A 2.11 in | |||||
| L | N/A .83 in | N/A .97 in | N/A 1.08 in | N/A 1.23 in | N/A 1.42 in | |||||
| R | N/A .83 in | N/A .84 in | N/A .97 in | N/A 1.28 in | N/A 1.28 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 3/4 in | N/A 1 1/16 in | N/A 1 5/16 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 3-904 | N/A 3-906 | N/A 3-908 | N/A 3-912 | N/A 3-916 | |||||
|
|
||||||||||