| Items |
4-4-4 R5BZ Male Run Tee SAE Straight Thread for fractional tube |
6-6-6 R5BZ Male Run Tee SAE Straight Thread for fractional tube |
8-8-8 R5BZ Male Run Tee SAE Straight Thread for fractional tube |
12-12-12 R5BZ Male Run Tee SAE Straight Thread for fractional tube |
16-16-16 R5BZ Male Run Tee SAE Straight Thread for fractional tube |
|||||
| Connection Type | N/A CPI™ x Straight Thread x CPI™ | |||||||||
| Straight Thread Size | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | N/A 1 1/16-12 | N/A 1 5/16-12 | |||||
| A | N/A 2.15 in | N/A 2.51 in | N/A 2.93 in | N/A 3.57 in | N/A 3.92 in | |||||
| C | N/A 1.12 in | N/A 1.26 in | N/A 1.48 in | N/A 1.63 in | N/A 1.87 in | |||||
| H | N/A 1.03 in | N/A 1.25 in | N/A 1.45 in | N/A 1.94 in | N/A 2.05 in | |||||
| L | N/A .83 in | N/A .97 in | N/A 1.08 in | N/A 1.23 in | N/A 1.38 in | |||||
| R | N/A .83 in | N/A .84 in | N/A .97 in | N/A 1.28 in | N/A 1.28 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 3/4 in | N/A 1 1/16 in | N/A 1 5/16 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 3-904 | N/A 3-906 | N/A 3-908 | N/A 3-912 | N/A 3-916 | |||||
|
|
||||||||||