| Items |
1-2 ZHBA Male Connector to SAE Straight Thread for fractional tube |
2-2 ZHBA Male Connector to SAE Straight Thread for fractional tube |
2-6 ZHBA Male Connector to SAE Straight Thread for fractional tube |
3-3 ZHBA Male Connector to SAE Straight Thread for fractional tube |
4-4 ZHBA Male Connector to SAE Straight Thread for fractional tube |
|||||
| Connection Type | N/A CPI™ to SAE | |||||||||
| Straight Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 9/16-18 | N/A 3/8-24 | N/A 7/16-20 | |||||
| A | N/A .92 in | N/A 1.18 in | N/A 1.35 in | N/A 1.20 in | N/A 1.34 in | |||||
| C | N/A .43 in | N/A .60 in | N/A .60 in | N/A .64 in | N/A .70 in | |||||
| R | N/A .30 in | N/A .30 in | N/A .39 in | N/A .30 in | N/A .36 in | |||||
| W HEX | N/A 7/16 in | N/A 7/16 in | N/A 11/16 in | N/A 1/2 in | N/A 9/16 in | |||||
| O-Ring As Uniform Dash No. | N/A 3-902 | N/A 3-902 | N/A 3-906 | N/A 3-903 | N/A 3-904 | |||||
|
|
||||||||||