| Items |
4-6 AH2BZ Bulkhead to Conversion Adapter for fractional tube |
6-6 AH2BZ Bulkhead to Conversion Adapter for fractional tube |
4-6 AH2LZ Bulkhead to Conversion Adapter for fractional tube |
6-6 AH2LZ Bulkhead to Conversion Adapter for fractional tube |
||||
| Connection Type | N/A CPI™ x Straight Thread | N/A CPI™ x Straight Thread | N/A A-LOK® x Straight Thread | N/A A-LOK® x Straight Thread | ||||
| Tube O.D. | N/A 1/4 in | N/A 3/8 in | N/A 1/4 in | N/A 3/8 in | ||||
| Straight Thread Size | N/A 9/16-18 | |||||||
| A | N/A 1.74 in | N/A 1.81 in | N/A 1.74 in | N/A 1.81 in | ||||
| C | N/A 1.17 in | N/A 1.24 in | N/A 1.17 in | N/A 1.24 in | ||||
| R | N/A .39 in | |||||||
| L | N/A .88 in | N/A .94 in | N/A .88 in | N/A .94 in | ||||
| W HEX | N/A 3/4 in | |||||||
| Bulkhead Hole Drill Size | N/A 37/64 in | |||||||
| Maximum Bulkhead Thickness | N/A 9/16 in | |||||||
|
|
||||||||