| Items |
4-2R-4 RBZ BSPP Male Run Tee (Positionable) for fractional tube |
4-4R-4 RBZ BSPP Male Run Tee (Positionable) for fractional tube |
6-4R-6 RBZ BSPP Male Run Tee (Positionable) for fractional tube |
8-6R-8 RBZ BSPP Male Run Tee (Positionable) for fractional tube |
8-8R-8 RBZ BSPP Male Run Tee (Positionable) for fractional tube |
|||||
| Connection Type | N/A CPI™ x Straight Thread x CPI™ | |||||||||
| BSPP Thread | N/A 1/8-28 | N/A 1/4-19 | N/A 1/4-19 | N/A 3/8-19 | N/A 1/2-14 | |||||
| C | N/A 1.06 in | N/A 1.14 in | N/A 1.20 in | N/A 1.50 in | N/A 1.50 in | |||||
| H | N/A 1.04 in | N/A 1.27 in | N/A 1.27 in | N/A 1.46 in | N/A 1.71 in | |||||
| L | N/A .77 in | N/A .85 in | N/A .91 in | N/A 1.10 in | N/A 1.10 in | |||||
| R | N/A .66 in | N/A .83 in | N/A .83 in | N/A .85 in | N/A 1.09 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 9/16 in | N/A 7/8 in | N/A 7/8 in | |||||
|
|
||||||||||