| Items |
2-1/8 ZEBW2 Buttweld Elbow for fractional tube |
3-1/8 ZEBW2 Buttweld Elbow for fractional tube |
4-1/8 ZEBW2 Buttweld Elbow for fractional tube |
4-1/4 ZEBW2 Buttweld Elbow for fractional tube |
6-1/4 ZEBW2 Buttweld Elbow for fractional tube |
|||||
| Connection Type | N/A CPI™ x Buttweld | |||||||||
| Buttweld Pipe Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | |||||
| C | N/A .93 in | N/A 1.01 in | N/A 1.06 in | N/A 1.10 in | N/A 1.20 in | |||||
| H | N/A .70 in | N/A .74 in | N/A .74 in | N/A .97 in | N/A 1.00 in | |||||
| L | N/A .67 in | N/A .74 in | N/A .77 in | N/A .78 in | N/A .91 in | |||||
| R | N/A .38 in | N/A .38 in | N/A .38 in | N/A .56 in | N/A .56 in | |||||
| X Buttweld O.D. | N/A .41 in | N/A .41 in | N/A .41 in | N/A .54 in | N/A .54 in | |||||
| W HEX | N/A 7/16 in | N/A 7/16 in | N/A 7/16 in | N/A 9/16 in | N/A 5/8 in | |||||
|
|
||||||||||