| Items |
1-1 Z7HBZ7-SS Union Connector - Low Dead Volume for fractional tube |
2-1 Z7HBZ7-SS Union Connector - Low Dead Volume for fractional tube |
2-2 Z7HBZ7-SS Union Connector - Low Dead Volume for fractional tube |
1-1 Z7HLZ7 Union Connector - Low Dead Volume for fractional tube |
2-1 Z7HLZ7 Union Connector - Low Dead Volume for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A A-LOK® to A-LOK® | N/A A-LOK® to A-LOK® | |||||
| T1 Tube O.D. | N/A 1/16 in | N/A 1/8 in | N/A 1/8 in | N/A 1/16 in | N/A 1/8 in | |||||
| T2 Tube O.D. | N/A 1/16 in | N/A 1/16 in | N/A 1/8 in | N/A 1/16 in | N/A 1/16 in | |||||
| A | N/A 1.26 in | N/A 1.53 in | N/A 1.81 in | N/A 1.26 in | N/A 1.53 in | |||||
| B | N/A .21 in | N/A .31 in | N/A .31 in | N/A .21 in | N/A .31 in | |||||
| C | N/A .21 in | N/A .21 in | N/A .31 in | N/A .21 in | N/A .21 in | |||||
| D1 | N/A .41 in | N/A .56 in | N/A .56 in | N/A .41 in | N/A .56 in | |||||
| D2 | N/A .41 in | N/A .41 in | N/A .56 in | N/A .41 in | N/A .41 in | |||||
| E Internal Opening | N/A .01 in | N/A .01 in | N/A .05 in | N/A .01 in | N/A .01 in | |||||
| G1 | N/A .25 in | N/A .38 in | N/A .38 in | N/A .25 in | N/A .38 in | |||||
| G2 | N/A .25 in | N/A .25 in | N/A .38 in | N/A .25 in | N/A .25 in | |||||
| H | N/A .84 in | N/A 1.01 in | N/A 1.19 in | N/A .84 in | N/A 1.01 in | |||||
| W HEX | N/A 1/4 in | N/A 7/16 in | N/A 7/16 in | N/A 1/4 in | N/A 7/16 in | |||||
| Internal Volume | N/A 8.7 x 10-5cc | N/A 8.7 x 10-5cc | N/A 9.7 x 10-2cc | N/A 8.7 x 10-5cc | N/A 8.7 x 10-5cc | |||||
|
|
||||||||||