| Items |
2-1 Z2HCZ7 Column End Fitting - Low Internal Volume with Frit for fractional tube |
4-1 Z2HCZ7 Column End Fitting - Low Internal Volume with Frit for fractional tube |
6-1 Z2HCZ7 Column End Fitting - Low Internal Volume with Frit for fractional tube |
2-1 Z2HLZ7 Column End Fitting - Low Internal Volume with Frit for fractional tube |
4-1 Z2HLZ7 Column End Fitting - Low Internal Volume with Frit for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A A-LOK® to A-LOK® | N/A A-LOK® to A-LOK® | |||||
| T1 Tube O.D. | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/8 in | N/A 1/4 in | |||||
| T2 Tube O.D. | N/A 1/16 in | |||||||||
| A | N/A 1.25 in | N/A 1.35 in | N/A 1.43 in | N/A 1.25 in | N/A 1.35 in | |||||
| C | N/A .60 in | N/A .70 in | N/A .76 in | N/A .60 in | N/A .70 in | |||||
| W HEX | N/A 7/16 in | N/A 1/2 in | N/A 5/8 in | N/A 7/16 in | N/A 1/2 in | |||||
| Internal Opening | N/A .01 in | |||||||||
| Internal Volume | N/A 5.4 x 10-4cc | N/A 1.2 x 10-3cc | N/A 3.8 x 10-3cc | N/A 5.4 x 10-4cc | N/A 1.2 x 10-3cc | |||||
|
|
||||||||||