| Items |
2 HW Union, Tube Socket End - Both Ports |
3 HW Union, Tube Socket End - Both Ports |
4-3 HW Union, Tube Socket End - Both Ports |
4 HW Union, Tube Socket End - Both Ports |
5 HW Union, Tube Socket End - Both Ports |
|||||
| Connection Type | N/A Socket x Socket | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | |||||
| Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | |||||
| E Small Bore | N/A .09 in | N/A .14 in | N/A .14 in | N/A .19 in | N/A .25 in | |||||
| B | N/A .16 in | N/A .20 in | N/A .25 in | N/A .25 in | N/A .31 in | |||||
| B | N/A .16 in | N/A .20 in | N/A .20 in | N/A .25 in | N/A .31 in | |||||
| D | N/A .69 in | N/A .78 in | N/A .85 in | N/A .88 in | N/A 1.00 in | |||||
| L | N/A | N/A | N/A .39 in | N/A | N/A | |||||
| X Dia. | N/A .38 in | N/A .44 in | N/A .50 in | N/A .50 in | N/A .59 in | |||||
| Work. Press. | N/A 10200 psi | N/A 9600 psi | N/A 9600 psi | N/A 9600 psi | N/A 9900 psi | |||||
|
|
||||||||||