| Items |
6-4 TRW Tube Reducer, Tube Socket Reducer |
8-4 TRW Tube Reducer, Tube Socket Reducer |
8-6 TRW Tube Reducer, Tube Socket Reducer |
10-4 TRW Tube Reducer, Tube Socket Reducer |
10-6 TRW Tube Reducer, Tube Socket Reducer |
|||||
| Connection Type | N/A Tube x Socket | |||||||||
| T1 Size | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | |||||
| T2 Tube Sock. | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 1/4 in | N/A 3/8 in | |||||
| Type | N/A 2 | N/A 1 | N/A 2 | N/A 3 | N/A 1 | |||||
| D | N/A .94 in | N/A .88 in | N/A 1.13 in | N/A 1.22 in | N/A 1.03 in | |||||
| X1 Dia. | N/A .38 in | N/A .50 in | N/A .50 in | N/A .62 in | N/A .62 in | |||||
| X2 Dia. | N/A .50 in | N/A .50 in | N/A .63 in | N/A .50 in | N/A .62 in | |||||
| L | N/A .47 in | N/A .44 in | N/A .56 in | N/A .44 in | N/A .52 in | |||||
| E Small Bore | N/A .19 in | N/A .19 in | N/A .31 in | N/A .19 in | N/A .31 in | |||||
| B | N/A .25 in | N/A .25 in | N/A .34 in | N/A .25 in | N/A .34 in | |||||
| Work. Press. | N/A 9600 psi | N/A 9600 psi | N/A 7800 psi | N/A 9600 psi | N/A 8100 psi | |||||
|
|
||||||||||