| Items |
2 RW Male Run Tee, Socket Weld - Male Run Tee |
3 RW Male Run Tee, Socket Weld - Male Run Tee |
4 RW Male Run Tee, Socket Weld - Male Run Tee |
5 RW Male Run Tee, Socket Weld - Male Run Tee |
6 RW Male Run Tee, Socket Weld - Male Run Tee |
|||||
| Connection Type | N/A Socket x MNPT x Socket | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| Male Pipe | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/4 | |||||
| E Small Bore | N/A .09 in | N/A .14 in | N/A .19 in | N/A .19 in | N/A .28 in | |||||
| L | N/A .70 in | N/A .75 in | N/A .84 in | N/A .90 in | N/A 1.08 in | |||||
| H | N/A .74 in | N/A .74 in | N/A .79 in | N/A .79 in | N/A 1.12 in | |||||
| X Dia. | N/A .38 in | N/A .44 in | N/A .50 in | N/A .59 in | N/A .63 in | |||||
| W HEX | N/A 1/2 in | N/A 1/2 in | N/A 9/16 in | N/A 9/16 in | N/A 13/16 in | |||||
| B | N/A .16 in | N/A .20 in | N/A .25 in | N/A .31 in | N/A .34 in | |||||
| J | N/A .34 in | N/A .39 in | N/A .44 in | N/A .50 in | N/A .53 in | |||||
| R | N/A .38 in | N/A .38 in | N/A .38 in | N/A .38 in | N/A .56 in | |||||
| Work. Press. | N/A 9100 psi | N/A 9100 psi | N/A 9100 psi | N/A 9100 psi | N/A 7500 psi | |||||
|
|
||||||||||