| Items |
2 FW Male Connector, Tube Socket End - Male Pipe End |
2-4 FW Male Connector, Tube Socket End - Male Pipe End |
3 FW Male Connector, Tube Socket End - Male Pipe End |
3-4 FW Male Connector, Tube Socket End - Male Pipe End |
4 FW Male Connector, Tube Socket End - Male Pipe End |
|||||
| Connection Type | N/A Socket x MNPT | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 1/8 in | N/A 3/16 in | N/A 3/16 in | N/A 1/4 in | |||||
| Male Pipe | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| E Small Bore | N/A .09 in | N/A .09 in | N/A .14 in | N/A .14 in | N/A .19 in | |||||
| B | N/A .16 in | N/A .16 in | N/A .20 in | N/A .20 in | N/A .25 in | |||||
| D | N/A .94 in | N/A 1.14 in | N/A .98 in | N/A 1.19 in | N/A 1.05 in | |||||
| J | N/A .34 in | N/A .34 in | N/A .39 in | N/A .39 in | N/A .44 in | |||||
| R | N/A .38 in | N/A .56 in | N/A .38 in | N/A .56 in | N/A .38 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 1/2 in | N/A 9/16 in | N/A 9/16 in | |||||
| X Dia. | N/A .38 in | N/A .38 in | N/A .44 in | N/A .44 in | N/A .50 in | |||||
| Work. Press. | N/A 9100 psi | N/A 7500 psi | N/A 9100 psi | N/A 7500 psi | N/A 9100 psi | |||||
|
|
||||||||||