| Items |
2 EW Elbow, Tube Socket End - Both Ports |
3 EW Elbow, Tube Socket End - Both Ports |
4 EW Elbow, Tube Socket End - Both Ports |
5 EW Elbow, Tube Socket End - Both Ports |
6-4 EW Elbow, Tube Socket End - Both Ports |
|||||
| Connection Type | N/A Socket x Socket | |||||||||
| Tube O.D.1 | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| Tube O.D.2 | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 1/4 in | |||||
| E Small Bore | N/A .09 in | N/A .14 in | N/A .19 in | N/A .25 in | N/A .19 in | |||||
| B | N/A .16 in | N/A .20 in | N/A .25 in | N/A .31 in | N/A .34 in | |||||
| L | N/A .70 in | N/A .75 in | N/A .84 in | N/A .90 in | N/A 1.08 in | |||||
| J | N/A .34 in | N/A .39 in | N/A .44 in | N/A .50 in | N/A .53 in | |||||
| W_HEX | N/A 1/2 in | N/A 1/2 in | N/A 9/16 in | N/A 9/16 in | N/A 13/16 in | |||||
| X Dia. | N/A .38 in | N/A .44 in | N/A .50 in | N/A .59 in | N/A .63 in | |||||
| Work. Press. | N/A 10200 psi | N/A 9600 psi | N/A 9600 psi | N/A 9900 psi | N/A 8100 psi | |||||
|
|
||||||||||