| Items |
2-1/8 AW Adapter, Tube Socket End - Adapter End for Welding into a Female Pipe Size Welding Boss |
2-1/4 AW Adapter, Tube Socket End - Adapter End for Welding into a Female Pipe Size Welding Boss |
3-1/8 AW Adapter, Tube Socket End - Adapter End for Welding into a Female Pipe Size Welding Boss |
3-1/2 AW Adapter, Tube Socket End - Adapter End for Welding into a Female Pipe Size Welding Boss |
3-3/4 AW Adapter, Tube Socket End - Adapter End for Welding into a Female Pipe Size Welding Boss |
|||||
| Connection Type | N/A Socket x Adapter | |||||||||
| Type | N/A 2 | N/A 2 | N/A 1 | N/A 2 | N/A 2 | |||||
| Tube O.D. | N/A 1/8 in | N/A 1/8 in | N/A 3/16 in | N/A 3/16 in | N/A 3/16 in | |||||
| Pipe Size | N/A 1/8 in | N/A 1/4 in | N/A 1/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| Pipe Size O.D. | N/A .41 in | N/A .54 in | N/A .41 in | N/A .84 in | N/A 1.05 in | |||||
| R Bore | N/A .21 in | N/A .30 in | N/A .21 in | N/A .55 in | N/A .73 in | |||||
| X Dia. | N/A .38 in | N/A .38 in | N/A .44 in | N/A .44 in | N/A .44 in | |||||
| L | N/A .38 in | N/A .56 in | N/A .38 in | N/A .75 in | N/A .75 in | |||||
| B | N/A .16 in | N/A .16 in | N/A .20 in | N/A .20 in | N/A .20 in | |||||
| E Bore | N/A .09 in | N/A .09 in | N/A .14 in | N/A .14 in | N/A .14 in | |||||
| Work. Press. | N/A 8700 psi | N/A 8200 psi | N/A 8700 psi | N/A 6400 psi | N/A 5300 psi | |||||
|
|
||||||||||