| Items |
TRBZ 6-3 Tube End Reducer for metric tube |
TRBZ 6-10 Tube End Reducer for metric tube |
TRBZ 8-6 Tube End Reducer for metric tube |
TRBZ 10-6 Tube End Reducer for metric tube |
TRBZ 10-8 Tube End Reducer for metric tube |
|||||
| Connection Type | N/A Tube to CPI™ | |||||||||
| T1 Turned End Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 10.0 mm | |||||
| T2 Machined End Tube O.D. | N/A 3.0 mm | N/A 10.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | |||||
| A | N/A 36.1 mm | N/A 42.4 mm | N/A 42.0 mm | N/A 45.6 mm | N/A 46.5 mm | |||||
| C | N/A 15.3 mm | N/A 19.5 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 18.6 mm | |||||
| K | N/A 17.9 mm | N/A 17.9 mm | N/A 16.7 mm | N/A 21.0 mm | N/A 21.0 mm | |||||
| W HEX | N/A 12.0 mm | N/A 18.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 15.0 mm | |||||
| Bore | N/A 2.4 mm | N/A 4.0 mm | N/A 4.8 mm | N/A 4.8 mm | N/A 6.4 mm | |||||
|
|
||||||||||