| Items |
2-1 TRBZ Tube End Reducer for fractional tube |
3-1 TRBZ Tube End Reducer for fractional tube |
4-1 TRBZ Tube End Reducer for fractional tube |
1-2 TRBZ Tube End Reducer for fractional tube |
2-2 TRBZ Tube End Reducer for fractional tube |
|||||
| Connection Type | N/A Tube to CPI™ | |||||||||
| T1 Turned End Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 1/16 in | N/A 1/8 in | |||||
| T2 Machined End Tube O.D. | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | N/A 1/8 in | N/A 1/8 in | |||||
| A | N/A 1.10 in | N/A 1.13 in | N/A 1.24 in | N/A 1.18 in | N/A 1.34 in | |||||
| C | N/A .43 in | N/A .43 in | N/A .43 in | N/A .60 in | N/A .60 in | |||||
| K | N/A .53 in | N/A .58 in | N/A .63 in | N/A .38 in | N/A .54 in | |||||
| W HEX | N/A 5/16 in | N/A 5/16 in | N/A 7/16 in | N/A 7/16 in | N/A 7/16 in | |||||
| Bore | N/A .05 in | N/A .05 in | N/A .05 in | N/A .03 in | N/A .07 in | |||||
|
|
||||||||||