| Items |
4-4 P2HF Push-Lok to Male Adapter for fractional tube |
6-6 P2HF Push-Lok to Male Adapter for fractional tube |
8-8 P2HF Push-Lok to Male Adapter for fractional tube |
|||
| Connection Type | N/A NPT to Push-Lok | |||||
| T1 NPT Pipe Thread | N/A 1/4 | N/A 3/8 | N/A 1/2 | |||
| T2 Hose Size | N/A -4 in | N/A -6 in | N/A -8 in | |||
| A | N/A 1.65 in | N/A 1.83 in | N/A 2.19 in | |||
| B | N/A .80 in | N/A .95 in | N/A 1.10 in | |||
| R | N/A .56 in | N/A .56 in | N/A .76 in | |||
| W HEX | N/A 9/16 in | N/A 11/16 in | N/A 7/8 in | |||
|
|
||||||