| Items |
1-1 ZPC Port Connector for fractional tube |
1-2 ZPC Port Connector for fractional tube |
1-4 ZPC Port Connector for fractional tube |
2-2 ZPC Port Connector for fractional tube |
2-4 ZPC Port Connector for fractional tube |
|||||
| Connection Type | N/A Tube for CPI™ | |||||||||
| TUBE O.D. T1 | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | N/A 1/8 in | N/A 1/8 in | |||||
| TUBE O.D. T2 | N/A 1/16 in | N/A 1/8 in | N/A 1/4 in | N/A 1/8 in | N/A 1/4 in | |||||
| A | N/A .63 in | N/A .84 in | N/A .91 in | N/A .95 in | N/A 1.05 in | |||||
| K | N/A .44 in | N/A .44 in | N/A .44 in | N/A .54 in | N/A .54 in | |||||
| Bore | N/A .03 in | N/A .03 in | N/A .03 in | N/A .08 in | N/A .08 in | |||||
|
|
||||||||||