| Items |
LJFBZ10-5 Lapped Joint Tube Adapters for metric tube |
LJFBZ10-9 Lapped Joint Tube Adapters for metric tube |
LJFBZ12-5 Lapped Joint Tube Adapters for metric tube |
LJFBZ12-9 Lapped Joint Tube Adapters for metric tube |
M10LJF-5 Lapped Joint Tube Adapters for metric tube |
|||||
| Connection Type | N/A Lapped Joint to CPI™ | N/A Lapped Joint to CPI™ | N/A Lapped Joint to CPI™ | N/A Lapped Joint to CPI™ | N/A Lapped Joint to A-LOK® | |||||
| Tube O.D. | N/A 10.0 mm | N/A 10.0 mm | N/A 12.0 mm | N/A 12.0 mm | N/A 10.0 mm | |||||
| Flange Size | N/A DN15(1/2"NB) | |||||||||
| A | N/A 83.0 mm | N/A 83.0 mm | N/A 85.0 mm | N/A 85.0 mm | N/A 83.0 mm | |||||
| L | N/A 75.5 mm | N/A 75.5 mm | N/A 75.4 mm | N/A 75.4 mm | N/A 75.5 mm | |||||
| R | N/A 6.5 mm | |||||||||
| Surface Finish | N/A Smooth 3,2-6,3 Ra | N/A Rough 6,3-12,5 Ra | N/A Smooth 3,2-6,3 Ra | N/A Rough 6,3-12,5 Ra | N/A Smooth 3,2-6,3 Ra | |||||
|
|
||||||||||