| Items |
4-4 GOA Male SAE Straight Thread to Female NPT Thread GOA for fractional tube |
6-6 GOA Male SAE Straight Thread to Female NPT Thread GOA for fractional tube |
8-8 GOA Male SAE Straight Thread to Female NPT Thread GOA for fractional tube |
12-12 GOA Male SAE Straight Thread to Female NPT Thread GOA for fractional tube |
16-16 GOA Male SAE Straight Thread to Female NPT Thread GOA for fractional tube |
|||||
| Connection Type | N/A FNPT x BSPP | |||||||||
| T1 Straight Thread Size | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | N/A 1 1/16-12 | N/A 1 5/16-12 | |||||
| T2 - NPT Female Pipe Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| D | N/A 1.19 in | N/A 1.26 in | N/A 1.50 in | N/A 1.83 in | N/A 1.88 in | |||||
| R | N/A .36 in | N/A .39 in | N/A .44 in | N/A .59 in | N/A .59 in | |||||
| E Minimum Opening | N/A .20 in | N/A .30 in | N/A .39 in | N/A .66 in | N/A .88 in | |||||
| W HEX | N/A 3/4 in | N/A 7/8 in | N/A 1 1/8 in | N/A 1 1/4 in | N/A 1 5/8 in | |||||
| ST O-Ring Uniform Size # | N/A 3-904 | N/A 3-906 | N/A 3-908 | N/A 3-912 | N/A 3-916 | |||||
|
|
||||||||||