| Items |
M28329-CU Copper Washers for fractional tube |
M28330-CU Copper Washers for fractional tube |
M28331-CU Copper Washers for fractional tube |
M28332-CU Copper Washers for fractional tube |
M28334-CU Copper Washers for fractional tube |
|||||
| Thread | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | |||||
| D | N/A .71 in | N/A .87 in | N/A .94 in | N/A 1.18 in | N/A 1.38 in | |||||
| d | N/A .39 in | N/A .55 in | N/A .67 in | N/A .87 in | N/A 1.06 in | |||||
| H | N/A .09 in | N/A .09 in | N/A .09 in | N/A .10 in | N/A .09 in | |||||
|
|
||||||||||