| Items |
4MP7-MAFCL-5-SS MAFC Series Cup Line Filter |
4MP7-MAFCL-35-SS MAFC Series Cup Line Filter |
4MP7-MAFCL-65-SS MAFC Series Cup Line Filter |
6MP7-MAFCL-5-SS MAFC Series Cup Line Filter |
6MP7-MAFCL-35-SS MAFC Series Cup Line Filter |
|||||
| Tubing O.D. | N/A 1/4 | N/A 1/4 | N/A 1/4 | N/A 3/8 | N/A 3/8 | |||||
| Connection | N/A 1/4 MPI™ | N/A 1/4 MPI™ | N/A 1/4 MPI™ | N/A 3/8 MPI™ | N/A 3/8 MPI™ | |||||
| Orifice | N/A .125 in | N/A .125 in | N/A .125 in | N/A .219 in | N/A .219 in | |||||
| A | N/A 3.80 in | N/A 3.80 in | N/A 3.80 in | N/A 4.40 in | N/A 4.40 in | |||||
| B | N/A 2.63 in | N/A 2.63 in | N/A 2.63 in | N/A 3.06 in | N/A 3.06 in | |||||
| C | N/A .50 in | N/A .50 in | N/A .50 in | N/A .63 in | N/A .63 in | |||||
| D Hex | N/A 13/16 in | N/A 13/16 in | N/A 13/16 in | N/A 15/16 in | N/A 15/16 in | |||||
| Body Hex | N/A 13/16 in | N/A 13/16 in | N/A 13/16 in | N/A 1 in | N/A 1 in | |||||
|
|
||||||||||