| Items |
8MP7-MAFL-35/65-SS MAF Series Dual Disc Line Filter |
8MP7-MAFL-5/10-SS MAF Series Dual Disc Line Filter |
8MP7-MAFL-10/35-SS MAF Series Dual Disc Line Filter |
9MP7-MAFL-35/65-SS MAF Series Dual Disc Line Filter |
9MP7-MAFL-5/10-SS MAF Series Dual Disc Line Filter |
|||||
| Tubing O.D. | N/A 1/2 | N/A 1/2 | N/A 1/2 | N/A 9/16 | N/A 9/16 | |||||
| Connection | N/A 1/2 MPI™ | N/A 1/2 MPI™ | N/A 1/2 MPI™ | N/A 9/16 MPI™ | N/A 9/16 MPI™ | |||||
| Orifice | N/A .250 in | |||||||||
| A | N/A 5.99 in | |||||||||
| B | N/A 2.69 in | |||||||||
| C | N/A .69 in | N/A .69 in | N/A .69 in | N/A .75 in | N/A .75 in | |||||
| D Hex | N/A 1 3/16 in | |||||||||
| Body Hex | N/A 1 3/8 in | |||||||||
|
|
||||||||||