| Items |
4MP7-MACBL-20-SS MAC and MACB Check Valves |
6MP7-MACBL-20-SS MAC and MACB Check Valves |
8MP7-MACBL-20-SS MAC and MACB Check Valves |
9MP7-MACBL-20-SS MAC and MACB Check Valves |
12MP7-MACBL-20-SS MAC and MACB Check Valves |
|||||
| Tubing O.D. | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 9/16 | N/A 3/4 | |||||
| Connection | N/A 1/4 MPI™ | N/A 3/8 MPI™ | N/A 1/2 MPI™ | N/A 9/16 MPI™ | N/A 3/4 MPI™ | |||||
| Orifice | N/A .125 in | N/A .219 in | N/A .359 in | N/A .359 in | N/A .516 in | |||||
| Rated Cv | N/A .28 | N/A .84 | N/A 2.30 | N/A 2.30 | N/A 4.70 | |||||
| A | N/A 3.80 in | N/A 4.40 in | N/A 5.56 in | N/A 5.56 in | N/A 7.05 in | |||||
| B | N/A 2.63 in | N/A 3.06 in | N/A 3.94 in | N/A 3.94 in | N/A 5.13 in | |||||
| C | N/A .50 in | N/A .63 in | N/A .69 in | N/A .75 in | N/A .88 in | |||||
| D Hex | N/A 13/16 in | N/A 15/16 in | N/A 1 3/16 in | N/A 1 3/16 in | N/A 1 3/8 in | |||||
| Body Hex | N/A 13/16 in | N/A 1 in | N/A 1 3/8 in | N/A 1 3/8 in | N/A 1 3/4 in | |||||
|
|
||||||||||