| Items |
O1S MAN Series Actuators - Piston Style Actuators |
C1S MAN Series Actuators - Piston Style Actuators |
O2S MAN Series Actuators - Piston Style Actuators |
C2S MAN Series Actuators - Piston Style Actuators |
HO1S MAN Series Actuators - Piston Style Actuators |
|||||
| Duty Rating | N/A Medium | N/A Medium | N/A Heavy | N/A Heavy | N/A Extra Heavy Single Stage | |||||
| Type | N/A Fail Close | N/A Fail Open | N/A Fail Close | N/A Fail Open | N/A Fail Close | |||||
| Service | N/A Indoor | |||||||||
| Max. Allowable Working Pressure | N/A 100 psi | |||||||||
| Approx. Air Usage | N/A .04 scfm | N/A .04 scfm | N/A .08 scfm | N/A .08 scfm | N/A .33 scfm | |||||
| Area of Piston | N/A 19.6 in² | N/A 19.6 in² | N/A 39.2 in² | N/A 39.2 in² | N/A 56 in² | |||||
| A | N/A 8.30 in | N/A 5.50 in | N/A 10.20 in | N/A 7.50 in | N/A 15.20 in | |||||
| B | N/A 5.70 in | N/A 5.70 in | N/A 5.70 in | N/A 5.70 in | N/A 9.40 in | |||||
| Features and Benefits |
N/A
|
|||||||||
| Remote On-Off |
N/A
Parker MAN series air-operated needle valves (FC – Fail Close or FO – Fail Open) can be controlled by a 3-way manual air valve or by a low pressure solenoid valve (supplied by others). These can be actuated manually or remotely depending on application requirements. Fail Safe control of the actuators is possible through the use of 3-way manual or solenoid operated valve placed in the pneumatic control line to either Fail Open or Fail Closed actuator. Remote operation increases personnel safety by eliminating the requirement to move adjacent to High Pressure Piping. Please note: Depending on selection of actuator, some applications will require pressure on valve to assist in opening against actuator springs. |
|||||||||
| Limit Switch Options |
N/A
|
|||||||||
|
|
||||||||||