| Items |
6MP7-MAGV-T-SS MAGV Series Single Block and Bleed Gauge Valve |
8MP7-MAGV-T-SS MAGV Series Single Block and Bleed Gauge Valve |
9MP7-MAGV-T-SS MAGV Series Single Block and Bleed Gauge Valve |
6MP7-MAGV-T-2507 MAGV Series Single Block and Bleed Gauge Valve |
8MP7-MAGV-T-2507 MAGV Series Single Block and Bleed Gauge Valve |
|||||
| Pressure | N/A 15000 psi | |||||||||
| Connection | N/A 3/8 MPI™ | N/A 1/2 MPI™ | N/A 9/16 MPI™ | N/A 3/8 MPI™ | N/A 1/2 MPI™ | |||||
| Orifice | N/A .125 in | |||||||||
| A | N/A 3.63 in | N/A 4.70 in | N/A 4.70 in | N/A 3.63 in | N/A 4.70 in | |||||
| B | N/A 2.50 in | N/A 3.00 in | N/A 3.00 in | N/A 2.50 in | N/A 3.00 in | |||||
| C | N/A 1.25 in | N/A 1.50 in | N/A 1.50 in | N/A 1.25 in | N/A 1.50 in | |||||
| D | N/A 1.39 in | N/A 1.88 in | N/A 1.88 in | N/A 1.39 in | N/A 1.88 in | |||||
| E | N/A 1.25 in | N/A 1.75 in | N/A 1.75 in | N/A 1.25 in | N/A 1.75 in | |||||
| F | N/A .50 in | N/A .65 in | N/A .65 in | N/A .50 in | N/A .65 in | |||||
| G | N/A .94 in | |||||||||
| H | N/A .25 in | N/A .38 in | N/A .38 in | N/A .25 in | N/A .38 in | |||||
| J | N/A .25 in | N/A .38 in | N/A .38 in | N/A .25 in | N/A .38 in | |||||
| K Dia | N/A .28 in | |||||||||
|
|
||||||||||