| Items |
6T7-MABV-V-SS MABV Series Bleed Valves |
8T7-MABV-V-SS MABV Series Bleed Valves |
9T7-MABV-V-SS MABV Series Bleed Valves |
6T7-MABV-V-2507 MABV Series Bleed Valves |
8T7-MABV-V-2507 MABV Series Bleed Valves |
|||||
| Connection | N/A 3/8" Tube Stub | N/A 1/2" Tube Stub | N/A 9/16" Tube Stub | N/A 3/8" Tube Stub | N/A 1/2" Tube Stub | |||||
| Pressure | N/A 15000 psi | |||||||||
| Orifice | N/A .094 in | |||||||||
| A | N/A 4.05 in | N/A 4.50 in | N/A 4.56 in | N/A 4.05 in | N/A 4.50 in | |||||
| B | N/A 3.22 in | N/A 3.68 in | N/A 3.74 in | N/A 3.22 in | N/A 3.68 in | |||||
| C | N/A 1.61 in | N/A 1.88 in | N/A 1.94 in | N/A 1.61 in | N/A 1.88 in | |||||
|
|
||||||||||