CAD by full part number (0)
  • Cart is empty
Parker MAB Series ball valves can be supplied with either pneumatic or electric operators for automated or remote operation.
Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.

NOTE:
  • Minimum Supply Air Pressure: 80 psi, Max 150 psi
  • 1/4" NPT female air connection
  • FC: Air to open/spring to close
  • FO: Air to close/spring to open
  • AD: Air to open/Air to close (double acting)
  • Actuators operating temperature: -10°F to 176°F (-23°C to 80°C)
  • High temperature actuator option available, consult factory
  • Actuators available with limit switches and visual indicators.
  • Epoxy coated housing available.
  • Corrosion resistant anodized aluminum housing.
  • Unit of Measure
    Items
    MAB Serie Actuators -  Pneumatic

    MAB Series Actuators - Pneumatic

    MAB Serie Actuators -  Pneumatic

    MAB Series Actuators - Pneumatic

    MAB Serie Actuators -  Pneumatic

    MAB Series Actuators - Pneumatic

    MAB Serie Actuators -  Pneumatic

    MAB Series Actuators - Pneumatic

    MAB Serie Actuators -  Pneumatic

    MAB Series Actuators - Pneumatic
    A N/A 6.85 in N/A 7.28 in N/A 9.38 in N/A 17.30 in N/A 6.85 in
    B N/A 3.20 in N/A 3.86 in N/A 4.62 in N/A 8.00 in N/A 3.20 in
    C N/A 2.50 in N/A 3.00 in N/A 3.00 in N/A 5.00 in N/A 3.00 in
    D N/A 1.25 in N/A 1.50 in N/A 1.50 in N/A 2.50 in N/A 1.50 in
    E N/A 1.00 in N/A 1.50 in N/A 2.00 in N/A 3.25 in N/A 1.00 in
    F N/A .50 in N/A .75 in N/A 1.00 in N/A 1.63 in N/A .50 in
    G N/A .28 in N/A .34 in N/A .53 in N/A .53 in N/A .28 in
    H N/A 1.30 in N/A 1.59 in N/A 2.00 in N/A 3.54 in N/A 1.30 in
    I N/A 2.50 in N/A 3.00 in N/A 3.00 in N/A 5.00 in N/A 3.00 in
    J N/A 1.88 in N/A 2.10 in N/A 2.48 in N/A 3.57 in N/A 1.88 in