| Items |
MAB4L-EO1 MAB Series Actuators - Electric |
MAB4L-EO2 MAB Series Actuators - Electric |
MAB4L-EO3 MAB Series Actuators - Electric |
MAB6L-EO1 MAB Series Actuators - Electric |
MAB6L-EO2 MAB Series Actuators - Electric |
|||||
| A | N/A 2.50 in | N/A 2.50 in | N/A 2.50 in | N/A 3.00 in | N/A 3.00 in | |||||
| B | N/A 1.25 in | N/A 1.25 in | N/A 1.25 in | N/A 1.50 in | N/A 1.50 in | |||||
| C | N/A 1.00 in | N/A 1.00 in | N/A 1.00 in | N/A 1.50 in | N/A 1.50 in | |||||
| D | N/A .50 in | N/A .50 in | N/A .50 in | N/A .75 in | N/A .75 in | |||||
| E | N/A .28 in | N/A .28 in | N/A .28 in | N/A .34 in | N/A .34 in | |||||
| F | N/A 2.50 in | N/A 2.50 in | N/A 2.50 in | N/A 3.00 in | N/A 3.00 in | |||||
| L | N/A 5.70 in | |||||||||
| H | N/A 4.35 in | |||||||||
| V | N/A 3.20 in | |||||||||
| V2 | N/A 1.69 in | |||||||||
|
|
||||||||||